Quantity | Unit price |
---|---|
1 - 4 | £ 110.99 |
5 - 9 | £ 99.89 |
10 - 19 | £ 94.34 |
20 - 49 | £ 83.24 |
50 + | £ 72.14 |
l1 | 75.0 |
---|---|
Stroke max | 58.0 |
w1 | 6.0 |
d1 | 2.55 |
d2 | 4.4 |
d3 | M3 |
h1 +0|-0.3 | 12.0 |
h2 | 5.5 |
h3 | 2.5 |
l2 | 15.0 |
l3 | 7.5 |
l4 | 1.5 |
w2 | 2.0 |
No. of rollers | 12.0 |
Dyn. load C max. kN | 3.52 |
Static load C0 max. kN | 3.50 |
Weight kg | 0.06 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue