Quantity | Unit price |
---|---|
1 - 4 | £ 238.34 |
5 - 9 | £ 214.51 |
10 - 19 | £ 202.59 |
20 - 49 | £ 178.76 |
50 + | £ 154.92 |
l1 | 275.0 |
---|---|
Stroke max | 224.0 |
w1 | 8.0 |
d1 | 3.3 |
d2 | 6.0 |
d3 | M4 |
h1 +0|-0.3 | 18.0 |
h2 | 8.3 |
h3 | 3.5 |
l2 | 25.0 |
l3 | 12.5 |
l4 | 2.0 |
w2 | 3.1 |
No. of rollers | 33.0 |
Dyn. load C max. kN | 21.1 |
Static load C0 max. kN | 25.1 |
Weight kg | 0.49 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue