Quantity | Unit price |
---|---|
1 - 4 | £ 407.25 |
5 - 9 | £ 366.53 |
10 - 19 | £ 346.16 |
20 - 49 | £ 305.44 |
50 + | £ 264.71 |
l1 | 450.0 |
---|---|
Stroke max | 366.0 |
w1 | 15.0 |
d1 | 5.3 |
d2 | 9.5 |
d3 | M6 |
h1 +0|-0.3 | 31.0 |
h2 | 14.0 |
h3 | 6.0 |
l2 | 50.0 |
l3 | 25.0 |
l4 | 2.0 |
w2 | 5.2 |
No. of rollers | 30.0 |
Dyn. load C max. kN | 77.1 |
Static load C0 max. kN | 79.0 |
Weight kg | 2.59 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue