Quantity | Unit price |
---|---|
1 - 4 | £ 245.23 |
5 - 9 | £ 220.71 |
10 - 19 | £ 208.45 |
20 - 49 | £ 183.92 |
50 + | £ 159.40 |
l1 | 200.0 |
---|---|
Stroke max | 158.0 |
w1 | 22.0 |
d1 | 6.8 |
d2 | 10.5 |
d3 | M8 |
h1 +0|-0.3 | 44.0 |
h2 | 20.2 |
h3 | 9.0 |
l2 | 100.0 |
l3 | 50.0 |
l4 | 3.5 |
w2 | 5.2 |
No. of rollers | 9.0 |
Dyn. load C max. kN | 64.7 |
Static load C0 max. kN | 65.5 |
Weight kg | 2.54 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue