Quantity | Unit price |
---|---|
1 - 4 | £ 804.51 |
5 - 9 | £ 724.06 |
10 - 19 | £ 683.83 |
20 - 49 | £ 603.38 |
50 + | £ 522.93 |
l1 | 500.0 |
---|---|
Stroke max | 400.0 |
w1 | 28.0 |
d1 | 8.5 |
d2 | 13.5 |
d3 | M10 |
h1 +0|-0.3 | 58.0 |
h2 | 26.9 |
h3 | 12.0 |
l2 | 100.0 |
l3 | 50.0 |
l4 | 3.5 |
w2 | 8.2 |
No. of rollers | 17.0 |
Dyn. load C max. kN | 250.0 |
Static load C0 max. kN | 224.0 |
Weight kg | 10.49 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue