Quantity | Unit price |
---|---|
1 - 4 | £ 1,471.36 |
5 - 9 | £ 1,324.22 |
10 - 19 | £ 1,250.66 |
20 - 49 | £ 1,103.52 |
50 + | £ 956.38 |
l1 | 700.0 |
---|---|
Stroke max | 548.0 |
w1 | 28.0 |
d1 | 8.5 |
d2 | 13.5 |
d3 | M10 |
h1 +0|-0.3 | 58.0 |
h2 | 26.9 |
h3 | 12.0 |
l2 | 100.0 |
l3 | 50.0 |
l4 | 3.5 |
w2 | 8.2 |
No. of rollers | 24.0 |
Dyn. load C max. kN | 353.0 |
Static load C0 max. kN | 317.0 |
Weight kg | 15.47 |
Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue