Quantity | Unit price |
---|---|
1 - 9 | £ 47.43 |
10 - 19 | £ 42.69 |
20 - 39 | £ 40.32 |
40 - 49 | £ 35.57 |
50 - 99 | £ 33.20 |
100 + | £ 28.46 |
Thread Size | TR40 x 7 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 40.0 |
Lead | 7.0 |
Thread Direction | Right Hand |
Contact Surface | 2400.0 |
d2 tol. h10 | 80.0 |
Weight kg | 1.83 |
Material | Steel |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue