Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0561 |
5000 - 9999 | £ 0.055 |
10000 - 14999 | £ 0.0539 |
15000 - 19999 | £ 0.0528 |
20000 + | £ 0.0516 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Component Type | Adhesive Cap |
---|---|
Head Style | Circular |
Colour | Black |
Full Material | Acrylonitrile Butadiene Styrene |
Compatible Screw Sizes (All) | M8 |
Overall Diameter | 13.0 mm |
Overall Diameter | 0.512 in |
Quantity Per Pad | 20 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue