Quantity | Unit price |
---|---|
100 + | £ 0.7488 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Silver |
---|---|
Grommet Shape | Round |
Material | ABS |
Surface Finish | Textured |
Type | 65.0 mm Round |
Compatible Hole Diameter | 65.0 mm |
Compatible Hole Diameter | 2.559 in |
Package Quantity | 100 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue