Menu Search

Diaphragm Grommet 19.0 mm 15.9 mm PVC

Two Sided diaphragm grommet has a centre film that allows for a range of different size wires to pierce through and keep a seal to prevent dirt and dust ingress.
Item code:

15512

39611 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.2395
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 239.50

1000 x £ 0.2395

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Compatible Hole Diameter 19.0 mm
Inside Diameter 15.9 mm
Overall Diameter 25.4 mm
Overall Height 7.9 mm
Type 1
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us