Quantity | Unit price |
---|---|
150 - 1499 | £ 0.0557 |
1500 + | £ 0.0232 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Compatible Thread Sizes (All) | M12 x 1.5 |
Head Diameter | 16.0 mm |
Head Diameter | 0.63 in |
Tab Length | 18.0 mm |
Tab Length | 0.709 in |
Compatible DKO Fittings (All) | 6L |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue