Quantity | Unit price |
---|---|
750 - 1499 | £ 0.1971 |
1500 - 6749 | £ 0.193 |
6750 + | £ 0.1889 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Compatible Thread Sizes (All) | M52 x 2 |
Head Diameter | 59.0 mm |
Head Diameter | 2.323 in |
Tab Length | 44.5 mm |
Tab Length | 1.752 in |
Compatible DKO Fittings (All) | 38S,42L |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue