Menu Search

Snap Fit Plug 6.4 mm 8.0 mm 1.6 mm PA White

This Domed blanking plug blocks out gaps in the metal sector as a precaution against sharp edges and contaminants. It includes an open vent to aid ventilation and is simple to install by push fit. Built to work on all industry standard hole diameters and panel thicknesses. White PA and UL94 V-2 rated.
Item code:

462728

37446 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.0794
10000 - 19999 £ 0.0777
20000 + £ 0.0762
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 79.40

1000 x £ 0.0794

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-2
Fitting Style Push Fit
Head Shape Dome
Hole Type Round Hole
Overall Diameter 8.0 mm
Overall Height 8.0 mm
Compatible Hole Diameter 6.4 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us