Menu Search

Snap Fit Plug 22.2 mm 25.8 mm 6.4 mm PA White

This Domed blanking plug blocks out gaps in the metal sector as a precaution against sharp edges and contaminants. It includes an open vent to aid ventilation and is simple to install by push fit. Built to work on all industry standard hole diameters and panel thicknesses. White PA and UL94 V-2 rated.
Item code:

466874

598 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 £ 0.7013
1000 - 9999 £ 0.2119
10000 + £ 0.2076
Standard pack: 1000

Order in multiple of 100

Total price:

£ 70.13

100 x £ 0.7013

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-2
Fitting Style Push Fit
Head Shape Dome
Hole Type Round Hole
Overall Diameter 25.8 mm
Overall Height 14.3 mm
Compatible Hole Diameter 22.2 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us