Quantity | Unit price |
---|---|
1 - 9 | £ 71.43 |
10 - 14 | £ 64.29 |
15 - 24 | £ 60.72 |
25 - 49 | £ 57.14 |
50 + | £ 53.57 |
Orientation | Right Hand |
---|---|
Includes | With Release Wire |
Opening angle max. | 100° |
Comp. force max. kg | 60.0 |
Tensile force max kg | 150.0 |
Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue