Quantity | Unit price |
---|---|
1 - 47 | £ 6.7496 |
48 + | £ 6.6127 |
Adhesive Type | Rubber |
---|---|
Colour | White |
Removability | Permanent |
Overall Thickness | 1.5 mm |
Overall Thickness | 0.059 in |
Overall Width | 19.1 mm |
Overall Width | 0.752 in |
Commodity Code | 3919908099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue