Menu Search

Twin Stick 1.5 mm 19.1 mm 19.1 mm White

Item code:

472320

23 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 23 £ 17.4971
24 + £ 17.1548
Standard pack: 1

Order in multiple of 1

Total price:

£ 17.50

1 x £ 17.4971

Total 2 in your cart

View cart

Specifications

Imperial
Metric
SKU attributes
Adhesive Type Rubber
Colour White
Removability Permanent
Overall Thickness 1.5 mm
Overall Width 19.1 mm
Commodity Code 3919908099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us