Quantity | Unit price |
---|---|
1 - 4 | £ 87.94 |
5 - 9 | £ 79.15 |
10 - 19 | £ 74.75 |
20 - 49 | £ 65.96 |
50 + | £ 57.16 |
Bore dia | Unbored |
---|---|
d tol. h4 | 13.0 |
l1 | 61.0 |
l2 | 21.0 |
l3 | 18.0 |
w1 | 14.0 |
Weight g | 50.0 |
Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue