Quantity | Unit price |
---|---|
1 - 4 | £ 224.75 |
5 - 9 | £ 202.28 |
10 - 19 | £ 191.04 |
20 - 49 | £ 168.56 |
50 + | £ 146.09 |
Bore dia | Unbored |
---|---|
d tol. h4 | 50.0 |
l1 | 189.0 |
l2 | 66.0 |
l3 | 56.0 |
w1 | 42.0 |
Weight g | 2000.0 |
Material | 304 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue