Quantity | Unit price |
---|---|
1 - 5 | £ 44.5128 |
6 + | £ 19.7971 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Closed Length | 400.0 mm |
---|---|
Closed Length | 15.748 in |
Extended Length | 681.0 mm |
Extended Length | 26.811 in |
Overall Height | 12.7 mm |
Overall Height | 0.5 in |
Overall Width | 35.0 mm |
Overall Width | 1.378 in |
Overall Length | 681.0 mm |
Overall Length | 26.811 in |
Load Capacity | 34.0 kg |
Load Capacity | 34.0 kg |
Length | 400.0 mm |
Length | 15.748 in |
Slide Travel | 281.0 mm |
Slide Travel | 11.063 in |
Slide Travel Direction | One Way |
Special Features | Sold In Pairs |
Full Material | Steel |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue