Menu Search

Driveshaft Protection Cap 42.0 mm (DIA) Yellow

Driveshaft Protection Cap offers protection and masking of driveshaft from oil and most chemicals. Made from LDPE.
Item code:

1663688

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
75 + £ 0.223
Standard pack: 75

Order in multiple of 75

Total price:

£ 16.73

75 x £ 0.223

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Low Density Polyethylene
Fitting Style Push Fit
Overall Diameter 65.5 mm
Compatible Drive Shaft Diameters (All) 42.0 mm
Cap Height 129.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us