Menu Search

Driveshaft Protection Cap 19.0 mm (DIA) Yellow

Driveshaft Protection Cap offers protection and masking of driveshaft from oil and most chemicals. Made from Flexible PVC, the cap is resistant to tearing and splitting.
Item code:

SPWJ-19

48490 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.1998
10000 + £ 0.1957
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 199.80

1000 x £ 0.1998

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Yellow
Full Material Flexible Polyvinyl Chloride
Fitting Style Push Fit
Overall Diameter 19.0 mm
Compatible Drive Shaft Diameters (All) 19.0 mm
Cap Height 60.0 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us