Menu Search

Round End Cap 7.9 mm 13.2 mm TPE Black

End Tip are ideal for product presentation and protection. Versatile and durable design with a smooth finish.
Item code:

15205

11993 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
2000 - 19999 £ 0.1216
20000 + £ 0.0758
Standard pack: 20000

Order in multiple of 2000

Total price:

£ 243.20

2000 x £ 0.1216

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Thermoplastic Elastomer
Finish Matt
Standard RoHs
Standard REACH
Head Shape Round
Fitting Style Push Fit
Inside Diameter 7.9 mm
Inside Height 13.2 mm
Outside Diameter 9.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us