Quantity | Unit price |
---|---|
10 - 99 | £ 2.567 |
100 - 499 | £ 1.2143 |
500 - 999 | £ 1.1897 |
1000 - 1499 | £ 1.1664 |
1500 - 1999 | £ 1.1418 |
2000 + | £ 1.1171 |
Colour | Clear |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Stretch Fit |
Outside Diameter | 150.0 mm |
Outside Diameter | 5.906 in |
Elastic Diameter | 300.0 mm |
Elastic Diameter | 11.811 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue