Menu Search

Stretch Fit Cover Cap 900.0 mm 600.0 mm Clear

Clear Masking Cover designed to fit and protect an application from dirt and moisture during storage and transportation. It can expand or contract to fit awkard shapes. It is reusable, and is made of LDPE material. It can withstand temperatures up to 100 °C.
Item code:

498816

1968 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
5 - 49 £ 3.9532
50 + £ 1.8619
Standard pack: 50

Order in multiple of 5

Total price:

£ 19.77

5 x £ 3.9532

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Clear
Full Material Low Density Polyethylene
Fitting Style Stretch Fit
Outside Diameter 600.0 mm
Elastic Diameter 900.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us