Menu Search

Ezeplug M14,M16 7.0 mm LDPE Red

This Ezeplug fits threaded or plain holes. The patented design offers a simple push fit with a strong and flexible central pull tab for quick removal
Item code:

467028

116123 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 5999 £ 0.0668
6000 + £ 0.0654
Standard pack: 500

Order in multiple of 500

Total price:

£ 33.40

500 x £ 0.0668

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Low Density Polyethylene
Pull Direction Central
Compatible Thread Standard (All) UNF, UNC, BSP, Metric
Compatible Thread Sizes (All) 1/2 UNF/UNC,5/8 UNF/UNC,9/16 UNF/UNC,1/4 BSP,M14, M16
Length Under Head 7.0 mm
Overall Length 7.0 mm
Tab Length 21.2 mm
Commodity Code 3923509000
Compatible Thread Standard UNF
Compatible Thread Standard UNC
Compatible Thread Standard BSP
Compatible Thread Standard Metric

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us