Quantity | Unit price |
---|---|
20 - 99 | £ 5.3668 |
100 + | £ 5.2573 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Full Material | Acrylonitrile Butadiene Styrene |
Type | Splice Tray Lid |
Overall Height | 5.0 mm |
Overall Height | 0.197 in |
Overall Width | 103.5 mm |
Overall Width | 4.075 in |
Material Flammability Standard | UL94 V-0 |
Package Quantity | 20 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue