Menu Search

Finned Stud Cap 17.0 mm 19.0 mm (ID) Natural

Finned Stud Cap is used to cover and protect threaded bar ends from dirt, moisture and other elements. Its unique finned design allows each cap to fit a wide range of stud diameters. Made from LDPE material.
Item code:

1461652

3721 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.0518
Standard pack: 100

Order in multiple of 100

Total price:

£ 5.18

100 x £ 0.0518

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Natural
Fitting Style Push Fit
Overall Height 22.0 mm
Inside Diameter 22.0 mm
Minimum Compatible Stud Size 17.0 mm
Maximum Compatible Stud Size 19.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us