Quantity | Unit price |
---|---|
1000 + | £ 0.1725 |
Classification | Indicative Seal |
---|---|
Seal Type | Double Locking Seal |
Type | OctoLock |
Locking Mechanism | Acetal (POM) Locking Jaw |
Removability | Manual removal - no tool required |
Strap Material | Polypropylene |
Colour | White |
Strap Thickness | 1.4 mm |
Strap Thickness | 0.055 in |
Overall Length | 215.0 mm |
Overall Length | 8.465 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue