Menu Search

TwinLock 200.0 mm (L) 9.0 mm (W) 1.3 mm (T) Yellow

Item code:

1222453

22597 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.1141
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 114.10

1000 x £ 0.1141

Add sample +

Specifications

Imperial
Metric
SKU attributes
Classification Indicative Seal
Seal Type Double Locking Seal
Type TwinLock
Locking Mechanism Acetal (POM) Locking Jaw
Removability Manual removal - no tool required
Strap Material Polypropylene
Colour Yellow
Strap Thickness 1.3 mm
Overall Length 206.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us