Quantity | Unit price |
---|---|
1 - 9 | £ 25.14 |
10 - 19 | £ 22.63 |
20 - 39 | £ 21.37 |
40 - 49 | £ 18.86 |
50 - 99 | £ 17.60 |
100 + | £ 15.08 |
Thread Size | TR10 x 2 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 10.0 |
Lead | 2.0 |
Thread Direction | Right Hand |
Contact Surface | 250.0 |
d2 tol. H9 | 25.0 |
d4 | 34.0 |
d5 tol. H9 | 5.0 |
l1 | 25.0 |
l2 | 10.0 |
Weight kg | 0.164 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue