Quantity | Unit price |
---|---|
1 - 9 | £ 37.98 |
10 - 19 | £ 34.18 |
20 - 39 | £ 32.28 |
40 - 49 | £ 28.49 |
50 - 99 | £ 26.59 |
100 + | £ 22.79 |
Thread Size | TR16 x 4 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 16.0 |
Lead | 4.0 |
Thread Direction | Right Hand |
Contact Surface | 530.0 |
d2 tol. H9 | 28.0 |
d4 | 38.0 |
d5 tol. H9 | 6.0 |
l1 | 35.0 |
l2 | 12.0 |
Weight kg | 0.244 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue