Quantity | Unit price |
---|---|
1 - 9 | £ 71.94 |
10 - 19 | £ 64.75 |
20 - 39 | £ 61.15 |
40 - 49 | £ 53.96 |
50 - 99 | £ 50.36 |
100 + | £ 43.16 |
Thread Size | TR30 x 6 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 30.0 |
Lead | 6.0 |
Thread Direction | Left Hand |
Contact Surface | 1370.0 |
d2 tol. H9 | 38.0 |
d4 | 50.0 |
d5 tol. H9 | 7.0 |
l1 | 46.0 |
l2 | 14.0 |
Weight kg | 0.408 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue