Quantity | Unit price |
---|---|
1 - 9 | £ 156.16 |
10 - 19 | £ 140.54 |
20 - 39 | £ 132.74 |
40 - 49 | £ 117.12 |
50 - 99 | £ 109.31 |
100 + | £ 93.70 |
Thread Size | TR30 x 12 |
---|---|
No. of starts | 2.0 |
d1 tol 7H | 30.0 |
Lead | 12.0 |
Thread Direction | Right Hand |
Contact Surface | 1430.0 |
d2 tol. H9 | 58.0 |
l1 | 48.0 |
l2 | 14.0 |
Weight kg | 1400 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue