Quantity | Unit price |
---|---|
1 - 9 | £ 334.56 |
10 - 19 | £ 301.10 |
20 - 39 | £ 284.38 |
40 - 49 | £ 250.92 |
50 - 99 | £ 234.19 |
100 + | £ 200.74 |
Thread Size | TR36 x 6 |
---|---|
No. of starts | 1.0 |
d1 tol 7H | 36.0 |
Lead | 6.0 |
Thread Direction | Left Hand |
Contact Surface | 2166.0 |
d2 tol. H9 | 80.0 |
l1 | 60.0 |
l2 | 20.0 |
Weight kg | 3200 |
Material | Bronze |
Commodity Code | 8483608090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue