Quantity | Unit price |
---|---|
1 - 9 | £ 90.92 |
10 - 19 | £ 81.83 |
20 - 49 | £ 77.28 |
50 - 99 | £ 72.74 |
100 + | £ 63.64 |
d1 tol. h6 | 30.0 |
---|---|
d2 tol. h6 | 47.0 |
l1 | 123.0 |
d3 tol. h4 | 6.6 |
d4 | 11.0 |
d5 | 62.0 |
l3 | 6.5 |
No. of ball circuits | 6.0 |
w1 | 60.0 |
Squareness A µm | 17.0 |
Dyn. load C max. N | 2490.0 |
Static load C0 max. N | 5490.0 |
Weight g | 655.0 |
Material | Steel |
Type | Square Flange |
Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue