Quantity | Unit price |
---|---|
72 - 287 | £ 0.86 |
288 + | £ 0.774 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Insert Length | 44.0 mm |
---|---|
Insert Length | 1.732 in |
Overall Length | 49.6 mm |
Overall Length | 1.953 in |
Overall Width | 12.0 mm |
Overall Width | 0.472 in |
Colour | Grey |
Full Material | A5 |
Commodity Code | 8547900000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue