Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1302 |
5000 - 9999 | £ 0.1276 |
10000 + | £ 0.125 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Flat Rest Fix |
Hole B Fix Type | Locking Arrowhead Fix |
Body Diameter | 10.0 mm |
Body Diameter | 0.394 in |
Hole Diameter B | 4.8 mm |
Hole Diameter B | 0.189 in |
Overall Width | 14.3 mm |
Overall Width | 0.563 in |
Spacer Length | 12.7 mm |
Spacer Length | 0.5 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 HB |
Standard | UL |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue