Menu Search

Retaining Washer 8.4 mm 17.0 mm 2.0 mm PA

A Round, Flat Washer made from Black Polyamide (PA 66) used to insulate your fastener assembly from electricity and moisture. PA 66 offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Item code:

003080059902

8035 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0347
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 34.70

1000 x £ 0.0347

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 8.4 mm
Outside Diameter 17.0 mm
Thickness 2.0 mm
Washer Type Flat Washer
Washer Shape Round
Colour Black
Full Material Polyamide 6/6
Specifications DIN 125
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us