Menu Search

Washer 11.2 mm 18.0 mm 1.2 mm PA

This standard flat washer is made from natural Nylon and is also available in Imperial sizes. Nylon offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
Item code:

003100700001

122550 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 £ 0.0809
1000 + £ 0.0794
Standard pack: 500

Order in multiple of 500

Total price:

£ 40.45

500 x £ 0.0809

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 11.2 mm
Outside Diameter 18.0 mm
Thickness 1.2 mm
Washer Type Flat Washer
Washer Shape Round
Colour Natural
Full Material Polyamide 6.6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us