Menu Search

Moss Cap 15.0 mm (ID) 29.5 mm (L) TPR Black

Flexible End Caps provide good acid resistance and can be used with masking hooks. The flexible material can stretch on to larger dimensions for a snug fit.
Item code:

12210

163942 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.6546
2500 + £ 0.2573
Standard pack: 2500

Order in multiple of 250

Total price:

£ 163.65

250 x £ 0.6546

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type 1
Fitting Style Push Fit
Full Material Thermo Plastic Rubber
Colour Black
Inside Diameter 15.0 mm
Inside Height 29.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us