Menu Search

Moss Cap 8.0 mm (ID) 24.5 mm (L) TPR Black

Flexible End Caps provide good acid resistance and can be used with masking hooks. The flexible material can stretch on to larger dimensions for a snug fit.
Item code:

1287251

33000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
800 - 7999 £ 0.2823
8000 + £ 0.136
Standard pack: 8000

Order in multiple of 800

Total price:

£ 225.84

800 x £ 0.2823

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type 2
Fitting Style Push Fit
Full Material Thermo Plastic Rubber
Colour Black
Inside Diameter 8.0 mm
Inside Height 24.5 mm
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us