Menu Search

Moss Cap 21.0 mm 34.5 mm Vinyl Green

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding. Can be used with oil and grease applications.
Item code:

12242

6500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
130 - 1299 £ 0.7264
1300 + £ 0.2669
Standard pack: 1300

Order in multiple of 130

Total price:

£ 94.43

130 x £ 0.7264

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Green
Full Material Vinyl
Inside Diameter 21.0 mm
Inside Height 34.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us