Menu Search

Moss Cap 18.0 mm 28.5 mm PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

12709

77927 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.4646
2000 + £ 0.1711
Standard pack: 2000

Order in multiple of 200

Total price:

£ 92.92

200 x £ 0.4646

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Polyvinyl Chloride
Inside Diameter 18.0 mm
Inside Height 28.5 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us