Menu Search

Moss Cap 13.0 mm 29.0 mm PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

1341983

132354 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
350 - 3499 £ 0.2746
3500 + £ 0.1322
Standard pack: 3500

Order in multiple of 350

Total price:

£ 96.11

350 x £ 0.2746

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Polyvinyl Chloride
Inside Diameter 13.0 mm
Inside Height 29.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us