Menu Search

Flexible Cap 25.4 mm (ID) 22.0 mm (H) LDPE Yellow

This yellow pipe cap is made of LDPE and has a re reinforced base making it heavy duty. It is used to protect small pipe from corrosion, dirt, and humidity during transport and storage. It withstands up to + 66°C
Item code:

12084

37532 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
150 - 1499 £ 0.4004
1500 + £ 0.1362
Standard pack: 1500

Order in multiple of 150

Total price:

£ 60.06

150 x £ 0.4004

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Yellow
Full Material Low Density Polyethylene
Inside Diameter 25.4 mm
Inside Height 22.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us