Menu Search

Flexible Cap 76.1 mm (ID) 31.0 mm (H) PE Black

This black pipe cap is made of PE and has a re reinforced base making it heavy duty. It is used to protect small pipe from corrosion, dirt, and humidity during transport and storage. It withstands up to + 66°C
Item code:

86470

60 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 299 £ 13.4514
300 + £ 1.0911
Standard pack: 300

Order any quantity

Total price:

£ 13.45

1 x £ 13.4514

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Flexible Polyethylene
Inside Diameter 76.1 mm
Inside Height 31.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us