Menu Search

Flipper Gasket Top 24.6 mm 9.8 mm EPDM

This single-material flipper gasket is manufactured from EPDM with an internal spring core. Install by hand to provide an sealing edge for your assembly
Item code:

34009236001

41 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 128.5995
Standard pack: 1

Order in multiple of 1

Total price:

£ 128.60

1 x £ 128.5995

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Clamp Width 1.0 mm
Maximum Clamp Width 3.0 mm
Overall Height 24.6 mm
Overall Width 9.8 mm
Colour Black
Commodity Code 4016930090
Includes 20.0 m roll
Roll Length 20.0 m
Orientation Top
Grip Range 1.0 - 3.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us