Menu Search

Flipper Gasket Top 35.7 mm 7.3 mm EPDM

This single-material flipper gasket is manufactured from EPDM with an internal spring core. Install by hand to provide an sealing edge for your assembly
Item code:

490759

13 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 203.2703
Standard pack: 1

Order in multiple of 1

Total price:

£ 203.27

1 x £ 203.2703

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Minimum Clamp Width 4.0 mm
Overall Height 35.7 mm
Overall Width 7.3 mm
Colour Black
Commodity Code 3926909790
Includes 20.0 m roll
Roll Length 20.0 m
Orientation Top
Grip Range 4.0 - 6.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us