Quantity | Unit price |
---|---|
100 - 999 | £ 0.5084 |
1000 - 4999 | £ 0.2432 |
5000 - 9999 | £ 0.2392 |
10000 + | £ 0.2339 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Polypropylene/Fibre And Polyethylene /Casing |
Head Shape | Central Pull Tab |
Fitting Diameter | 8.5 mm |
Fitting Diameter | 0.335 in |
Fitting Height | 15.0 mm |
Fitting Height | 0.591 in |
Flange Diameter | 10.5 mm |
Flange Diameter | 0.413 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue